Available with 1.5 inch or 2 inch thread frangible coupling with 1.5 inch column
Uses a 6.6A quartz bi-pin lamp for most applications
Cast aluminum housing painted yellow
Available in heights from 14 inches to 30 inches
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.