Frangible coupling for stake, baseplate, or junction box mounting
Prismatic globe
Full range of standard aviation color globes
Constant current or voltage operation available
Prefocused quartz halogen or incandescent lamps available
Available with 1.5 inch or 2 inch frangible coupling
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.