Knowledge Search

WPSH43170LW12

Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent,1/2" entry,4 ft,Acrylic lens,T8 bi-pin,Stainless steel end caps,Standard end cap with one strain relief connector ,3-lamp,Lamps included,12 ft 16/3 cord,120-277 Vac,32W

WPSH43170LW12 - CG Color-coded Cord Grips

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture
Catalog Number
WPSH43170LW12
UPC
662276417472
Product Length/Depth
49 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
20.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Stainless steel end caps
Lamp length
4 ft
Number of lamps
3-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Standard end cap with one strain relief connector
Entry size
1/2"
Wattage
32W
Lens material
Acrylic
Special features
Lamps included, 12 ft 16/3 cord
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.