Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series UNJ flexible fixture hanger
Catalog Number
UNJ1
UPC
782274646206
Product Weight
0.79 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Product specifications
Type
Ball
Mounting Type
Pendant
Luminaire stem size
1/2"
Nipple size
1/2"
Luminaire rated weight
125 lb
Material
Malleable iron
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.