Knowledge Search

NOR000002220729

Eaton Crouse-Hinds series EZS ATEX conduit sealing fitting, Light alloy, Horizontal, 1" NPT

NOR000002220729 - BANDSEAL

General specifications

Product Name
Eaton Crouse-Hinds series EZS ATEX conduit sealing fitting
Catalog Number
NOR000002220729
EAN
8435156903509
Product Weight
1.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Ingress protection (IP) ratings
IP67

Product specifications

Mounting direction
Horizontal
Trade size
1" NPT
Material
Light alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.