Knowledge Search

NOR000002220620

Eaton Crouse-Hinds series EYS ATEX conduit sealing fitting, Light alloy, Vertical, 1" NPT

NOR000002220620 - EYS and EZS IECEx Conduit Sealing Fittings

General specifications

Product Name
Eaton Crouse-Hinds series EYS ATEX conduit sealing fitting
Catalog Number
NOR000002220620
EAN
8435156903493

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Ingress protection (IP) ratings
IP67

Product specifications

Mounting direction
Vertical
Trade size
1" NPT
Material
Light alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.