Knowledge Search

NOR000002220224

Eaton Crouse-Hinds series EZS ATEX conduit sealing fitting, Light alloy, Horizontal, 3/4" NPT

NOR000002220224 - EYS and EZS IECEx Conduit Sealing Fittings

General specifications

Product Name
Eaton Crouse-Hinds series EZS ATEX conduit sealing fitting
Catalog Number
NOR000002220224
EAN
8435156903479
Product Length/Depth
3.5 in
Product Height
0.6 in
Product Width
4.3 in
Product Weight
0.6 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Ingress protection (IP) ratings
IP67

Product specifications

Mounting direction
Horizontal
Trade size
3/4" NPT
Material
Light alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.