MOVTP14V465T

Eaton Bussmann series MOVTP thermally protected metal oxide varistor, 14 mm disc size, 465 max. Vac, 3 terminal, indicating

MOVTP14V465T - MOVTP Metal oxide varistor | Thermally protected

General specifications

Product Name
Eaton Bussmann series MOVTP metal oxide varistor
Catalog Number
MOVTP14V465T
UPC
051712743396
Product Length/Depth
17 mm
Product Height
26.5 mm
Product Width
10.3 mm
Product Weight
6.542 g
Compliances
RoHS Compliant

Product specifications

Type
Thermally protected metal oxide varistor
Special features
Radial lead
Clamping voltage
1240 V
Operating voltage
615 V DC, 465 V AC
Peak current 8/20
6000
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.