MOVTP14V300T

Eaton Bussmann series MOVTP thermally protected metal oxide varistor, 14 mm disc size, 300 max. Vac, 3 terminal, indicating

MOVTP14V300T - MOVTP Metal oxide varistor | Thermally protected

General specifications

Product Name
Eaton Bussmann series MOVTP metal oxide varistor
Catalog Number
MOVTP14V300T
UPC
051712743358
Product Length/Depth
17 mm
Product Height
26.5 mm
Product Width
9 mm
Product Weight
4.784 g
Compliances
RoHS Compliant

Product specifications

Type
Thermally protected metal oxide varistor
Special features
Radial lead
Clamping voltage
775 V
Operating voltage
385 V DC, 300 V AC
Peak current 8/20
6000
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.