MLVC06V016C180

Eaton MLVC06 Multilayer Varistor, 016Vdc Working Voltage, 22V Varistor Voltage @ 1mA DC,180pF Typical Capacitance @1MHz

MLVC06V016C180 - MLV Overvoltage protection

General specifications

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC06V016C180
UPC
051712808033
Product Length/Depth
1.6 mm
Product Height
0.8 mm
Product Width
0.8 mm
Product Weight
0.006 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
180
Clamping voltage
39
Operating voltage
16
Transient energy
0.1
Varistor voltage
22 V
Working voltage (Vrms)
11.3 Vrms
Peak current 8/20
30
ESD withstand - contact
8 kV
Component package size
0603 EIA
ESD withstand - air
15 kV
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.