MLVA06V26C100-R

Eaton MLVA multilayer varistor, Multilayer Varistor 0603 Lead Free, C100-R

MLVA06V26C100-R - MLV Overvoltage protection

General specifications

Product Name
Eaton MLVA multilayer varistor
Catalog Number
MLVA06V26C100-R
UPC
051712545259
Product Length/Depth
1.6 mm
Product Height
0.8 mm
Product Width
0.8 mm
Product Weight
0.2 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
85 °C
Operating temperature - min
-40 °C
Capacitance
100
Clamping voltage
70
Operating voltage
26
Transient energy
0.1
Varistor voltage
37 V
Working voltage (Vrms)
20 Vrms
Peak current 8/20
30
ESD withstand - contact
8 kV
Component package size
0603 EIA
ESD withstand - air
15 kV
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.