Knowledge Search

MHUB7 HDG

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, Hot dip galvanized finish, 2-1/2"

MHUB7 HDG - Commercial Hubs

General specifications

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB7 HDG
UPC
662277059657
Product Length/Depth
4.18 in
Product Height
2.91 in
Product Width
3.69 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
2-1/2"
Material
Malleable iron
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.