Knowledge Search

LT75NMBL

Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, Straight, Nylon, 3/4"

LT75NMBL - 01.AS/TS

General specifications

Product Name
Eaton Crouse-Hinds series non-metallic liquidtight connector
Catalog Number
LT75NMBL
UPC
662277032148
Product Length/Depth
2.2 in
Product Height
1.7 in
Product Width
1.7 in
Product Weight
0.08 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Color
Black
Trade size
3/4"
Material
Nylon
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.