Knowledge Search

LT200NMBL

Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, Straight, Nylon, 2"

LT200NMBL - Non-metallic Liquidtight Fittings

General specifications

Product Name
Eaton Crouse-Hinds series non-metallic liquidtight connector
Catalog Number
LT200NMBL
UPC
662277032186
Product Length/Depth
2.99 in
Product Height
3.28 in
Product Width
3.28 in
Product Weight
0.41 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Color
Black
Trade size
2"
Material
Nylon
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.