Knowledge Search

LT20090NMBL

Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, 90° angle, Nylon, 2"

LT20090NMBL - Non-metallic Liquidtight Fittings

General specifications

Product Name
Eaton Crouse-Hinds series non-metallic liquidtight connector
Catalog Number
LT20090NMBL
UPC
662277032360
Product Length/Depth
5.8 in
Product Height
5.42 in
Product Width
5.42 in
Product Weight
1.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
90° angle
Color
Black
Trade size
2"
Material
Nylon
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.