Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series non-metallic liquidtight connector
Catalog Number
LT125NM
UPC
662277032223
Product Length/Depth
2.44 in
Product Height
2.4 in
Product Width
2.4 in
Product Weight
0.2 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III
Product specifications
Conduit type
FMC
Connector type
Straight
Color
Gray
Trade size
1-1/4"
Material
Nylon
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.