Knowledge Search

LT100NM

Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, Straight, Nylon, 1"

LT100NM - Non-metallic Liquidtight Fittings

General specifications

Product Name
Eaton Crouse-Hinds series non-metallic liquidtight connector
Catalog Number
LT100NM
UPC
662277003551
Product Length/Depth
2.28 in
Product Height
2 in
Product Width
2 in
Product Weight
0.14 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Color
Gray
Trade size
1"
Material
Nylon
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.