Knowledge Search

HPSB42570

Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,304 stainless steel,Pendant ,2-lamp,Bolted door,120-277 Vac,54W

HPSB42570 - BECO CPS

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture
Catalog Number
HPSB42570
UPC
662276402591
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.92 in
Product Weight
54 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Type
Bolted door
Material
304 stainless steel
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Pendant
Entry size
1/2"
Entry type
(2) NPT hubs
Wattage
54W
Lens material
Acrylic
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.