Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
Photo is representative
General specifications
Product Name
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture
Catalog Number
HPS44575L
UPC
662276442306
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.92 in
Product Weight
55 lb
Product specifications
Mounting
Pendant
Wattage
54W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III
NEMA Rating
4X
Entry size
3/4"
Entry type
(4) NPT hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T5HO mini bi-pin
Material
304 stainless steel
Number of lamps
4-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
Lamps included
Type
Quick release
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.