Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture
Catalog Number
HPAB43773LEM1
UPC
662276645929
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.92 in
Product Weight
35 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Product specifications
Lamp type
Fluorescent
Type
Bolted door
Material
Aluminum
Lamp length
4 ft
Number of lamps
3-lamp
Light type
T8HO RDC
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Pendant
Entry size
3/4"
Entry type
(2) NPT hubs
Wattage
48W
Lens material
Acrylic
Special features
Emergency battery back-up ballast, one lamp, 277V maximum
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.