Knowledge Search

HPAB24171

Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,2 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,4-lamp,Through feed,Bolted door,120-277 Vac,17W

HPAB24171 - Hazard-Gard EVLLA Explosionproof LED Light Fixtures

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture
Catalog Number
HPAB24171
UPC
662276402423
Product Length/Depth
26.59 in
Product Height
6.59 in
Product Width
15.92 in
Product Weight
22 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Type
Bolted door
Material
Aluminum
Lamp length
2 ft
Number of lamps
4-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry size
1/2"
Entry type
(2) NPT hubs
Wattage
17W
Lens material
Acrylic
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.