HBAB42571

Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,2-lamp,Through feed,Bolted door,120-277 Vac,54W
HBAB42571 - Pauluhn Apex Hazardous Area Linear Fluorescent Light Fixtures

Photo is representative

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture
Catalog Number
HBAB42571
UPC
662276402058
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
32 lb

Product specifications

Wattage
54W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Entry size
1/2"
Entry type
(2) NPT hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T5HO mini bi-pin
Material
Aluminum
Number of lamps
2-lamp
Style
Through feed
Frequency rating
50/60 Hz
Type
Bolted door
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.