Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB69 SA
UPC
782274100302
Product Length/Depth
6.81 in
Product Height
5.75 in
Product Width
4.03 in
Product Weight
3.9 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1 Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III
NEMA Rating
3 4 7 9
Product specifications
Shape
B
Trade size
2"
Cover opening diameter
5"
Material
Copper-free aluminum
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.