Knowledge Search

GUAB47 SA

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3-5/8" cover opening diameter, Copper-free aluminum, B shape, 1-1/4"

GUAB47 SA - CG Color-coded Cord Grips

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB47 SA
UPC
782274100289
Product Length/Depth
5.25 in
Product Height
4.25 in
Product Width
2.69 in
Product Weight
2.25 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
B
Trade size
1-1/4"
Cover opening diameter
3-5/8"
Material
Copper-free aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.