Knowledge Search

GUA26 SA

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Copper-free aluminum, 3/4"

GUA26 SA - EYDX Expanded Fill Explosionproof Conduit Sealing Fittings with Drain

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUA26 SA
UPC
782274460505
Product Length/Depth
4.38 in
Product Height
3.5 in
Product Width
2 in
Product Weight
1.05 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Trade size
3/4"
Cover opening diameter
3"
Material
Copper-free aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.