Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Ex-i cable gland
Catalog Number
GHG9601955R0126
EAN
4250217404054
Product Length/Depth
54.5 mm
Product Height
46 mm
Product Width
46 mm
Product Weight
0.05 kg
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP66 IP68
Product specifications
Protection type
Increased safety
Cable type
Non-armored Non-armoured
Gland type
Non-armoured
Type
Long thread
Thread Size
M40
Thread type
Metric
Material
Polyamide 6
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.