Knowledge Search

GHG9601955R0105

Eaton Crouse-Hinds series Ex-i cable gland, 14-17 mm cable sealing range, Blue, Polyamide, -20°C up to +70°C, M32 x 1.5 Metric, Short thread

GHG9601955R0105 - CEAG GHG Non-metallic Ex Cable Glands

General specifications

Product Name
Eaton Crouse-Hinds series Ex-i cable gland
Product Name
Eaton's Crouse-Hinds series Ex-i cable gland
Catalog Number
GHG9601955R0105
EAN
4250217401787
Product Length/Depth
45.5 mm
Product Height
36 mm
Product Width
36 mm
Product Weight
0.026 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Type
Short thread
Thread Size
M32 x 1.5
Thread type
Metric
Material
Polyamide
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.