Knowledge Search

GHG9601955R0025

Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M32, Long thread

GHG9601955R0025 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series Ex-e cable gland
Catalog Number
GHG9601955R0025
EAN
4250217429446
Product Length/Depth
50.5 mm
Product Height
36 mm
Product Width
36 mm
Product Weight
0.03 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Increased safety
Cable type
Non-armored
Non-armoured
Gland type
Non-armoured
Type
Long thread
Thread Size
M32
Thread type
Metric
Material
Polyamide 6
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.