Knowledge Search

FT360

Eaton Crouse-Hinds series Pauluhn Meridian FT marine interior, 60 Hz, 2 ft x 4 ft, Acrylic lens, T12HO, Copper-free aluminum, Recessed ceiling mount, 3-lamp, 120 Vac, 60W

FT360 - TVS Diodes | ESD suppressors

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FT marine interior
Catalog Number
FT360
UPC
662276398016
Product Length/Depth
48.13 in
Product Height
5.19 in
Product Width
23.88 in
Product Weight
34 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
2 x 4 ft
Light type
T12HO
Number of lamps
3-lamp
Wattage
60W
Voltage rating
120 Vac
Frequency rating
60 Hz
Mounting Method
Recessed ceiling
Material
Copper-free aluminum
Lens material
Acrylic
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.