Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior
Catalog Number
FLC240EMT2
UPC
662276395312
Product Length/Depth
48.75 in
Product Height
2.63 in
Product Width
7.25 in
Product Weight
13.6 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Product specifications
Lamp length
4 ft
Light type
T12ES
Number of lamps
2-lamp
Wattage
34W
Voltage rating
120 Vac
Frequency rating
60 Hz
Mounting Method
Ceiling
Material
Copper-free aluminum
Lens material
Acrylic
Special features
Emergency battery back-up ballast, one lamp, 277V max., test switch
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.