Knowledge Search

FDA332PAR

Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior, 50/60 Hz, Acrylic lens, T8, Steel, Parallel, Recessed ceiling mount, 3-lamp, 120-277 Vac, 32W

FDA332PAR - PTSLR PTC Resettable fuse

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior
Catalog Number
FDA332PAR
UPC
662276393806
Product Length/Depth
57.5 in
Product Height
4.13 in
Product Width
12.63 in
Product Weight
31 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Mounting direction
Parallel
Light type
T8
Number of lamps
3-lamp
Wattage
32W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting Method
Recessed ceiling
Material
Steel
Lens material
Acrylic
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.