Knowledge Search

EYSX9

Eaton Crouse-Hinds series EYSX expanded fill sealing fitting, Female, Feraloy iron alloy, Vertical or horizontal, 3-1/2"

EYSX9 - EYSX Expanded Fill Explosionproof Conduit Sealing Fittings

General specifications

Product Name
Eaton Crouse-Hinds series EYSX expanded fill sealing fitting
Catalog Number
EYSX9
UPC
782274943282
Product Length/Depth
6.5 in
Product Height
11.06 in
Product Width
6.5 in
Product Weight
35.9 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
3-1/2"
Sealing position
Vertical or horizontal
Material
Feraloy iron alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.