Knowledge Search

EYSX71

Eaton Crouse-Hinds series EYSX expanded fill sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, Group B rated, 2-1/2"

EYSX71 - Model 73 Straight Flow

General specifications

Product Name
Eaton Crouse-Hinds series EYSX expanded fill sealing fitting
Catalog Number
EYSX71
UPC
782274943244
Product Length/Depth
4.75 in
Product Height
9.19 in
Product Width
4.75 in
Product Weight
20.25 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
2-1/2"
Sealing position
Vertical or horizontal
Material
Feraloy iron alloy
Ductile iron
Special features
Group B rated
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.