Knowledge Search

EYSX5 SA

Eaton Crouse-Hinds series EYSX expanded fill sealing fitting, Female, Copper-free aluminum, Vertical or horizontal, 1-1/2"

EYSX5 SA - EYSX Expanded Fill Explosionproof Conduit Sealing Fittings

General specifications

Product Name
Eaton Crouse-Hinds series EYSX expanded fill sealing fitting
Catalog Number
EYSX5 SA
UPC
782274943220
Product Length/Depth
3 in
Product Height
6.25 in
Product Width
3 in
Product Weight
2.45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
1-1/2"
Sealing position
Vertical or horizontal
Material
Copper-free aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.