Knowledge Search

EYS012 SA

Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Copper-free aluminum, Vertical or horizontal, 5"

EYS012 SA - EYS and EZS Explosionproof Conduit Sealing Fittings

General specifications

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS012 SA
UPC
662276692596
Product Length/Depth
11.5 in
Product Height
8 in
Product Width
6 in
Product Weight
7.95 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Division 1
Class III
Class II, Division 2
Class II, Division 1

Product specifications

Sealing position
Vertical or horizontal
Gender
Female
Trade size
5"
Material
Copper-free aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.