Knowledge Search

EYD16 SA

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Male and female, Copper-free aluminum, Vertical only, 1/2"
EYD16 SA - sku page

General specifications

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD16 SA
UPC
782274102177
Product Length/Depth
1.25 in
Product Height
3.28 in
Product Width
1.25 in
Product Weight
0.62 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Male and female
Trade size
1/2"
Sealing position
Vertical only
Material
Copper-free aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.