Knowledge Search

ESB42171

Eaton Crouse-Hinds series Pauluhn Summit ES linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,304 stainless steel,2-lamp,Through feed,120-277 Vac,32W

ESB42171 - Pauluhn Summit Industrial Linear Fluorescent Light Fixtures

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Summit ES linear fluorescent light fixture
Catalog Number
ESB42171
UPC
662276420755
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.72 in
Product Weight
54 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
304 stainless steel
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry size
1/2"
Entry type
(2) NPT hubs
Wattage
32W
Lens material
Acrylic
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.