DFL11LCY/UNV1 76

Eaton Crouse-Hinds series Pauluhn DFL LED floodlight,Cool white,250-320W equivalent luminaire,50/60 Hz,LED,Heat and impact resistant glass lens,11000 lm,112 lm/W,Die cast aluminum,Yoke,7x6,PF > 0.90,100-277 Vac,108-250 Vdc,99W
DFL11LCY/UNV1 76 - Pauluhn DFLA LED Hazardous Area Floodlights

Photo is representative

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn DFL LED floodlight
Catalog Number
DFL11LCY/UNV1 76
UPC
662276583269
Product Length/Depth
15.5 in
Product Height
12 in
Product Width
7 in
Product Weight
44.8 lb

Product specifications

Lumens
11000
Wattage
99W
Mounting Method
Yoke
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Color temperature
Cool white
Equivalent luminaire
250-320W
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
112
Frequency rating
50/60 Hz
Voltage rating
100-277 Vac, 108-250 Vdc
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.