Knowledge Search

CGB1013

Eaton Crouse-Hinds series CGB1013 portable cord connector, Non-armoured cable, Steel, Outer sheath min/max: 0.312-0.437", General purpose, 1/2" NPT

CGB1013 - CLEARGAF

General specifications

Product Name
Eaton Crouse-Hinds series CGB1013 portable cord connector
Catalog Number
CGB1013
UPC
782274135809
Product Length/Depth
1.63 in
Product Height
1.05 in
Product Width
1.05 in
Product Weight
0.36 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Protection type
General purpose
Cable type
Non-armoured
Gland type
Portable cord connector
Thread Size
1/2"
Thread type
NPT
Outer sheath (min/max)
0.312-0.437"
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.