Knowledge Search

CG125 850

Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.75-0.85", Purple, Straight, Steel, 1-1/4"
CG125 850 - CG Color-coded Cord Grips

General specifications

Product Name
Eaton Crouse-Hinds series CG color-coded cord grip
Catalog Number
CG125 850
UPC
784564001092
Product Length/Depth
1.94 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Connector type
Straight
Material
Steel
Trade size
1-1/4"
Color
Purple
Cable range (min/max)
0.75-0.85"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.