CG100 650SA

Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.55-0.65", Brown, Straight, Aluminum, 1"
CG100 650SA - CG Color-coded Cord Grips

Photo is representative

General specifications

Product Name
Eaton Crouse-Hinds series CG color-coded cord grip
Catalog Number
CG100 650SA
UPC
662277037402
Product Length/Depth
1.75 in
Product Height
1.33 in
Product Width
1.33 in
Product Weight
0.06 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
NEMA Rating
4
Cable range (min/max)
0.55-0.65"
Color
Brown
Connector type
Straight
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.