CG100 1050

Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.95-1.05", Black, Straight, Steel, 1"
CG100 1050 - CG Color-coded Cord Grips

Photo is representative

General specifications

Product Name
Eaton Crouse-Hinds series CG color-coded cord grip
Catalog Number
CG100 1050
UPC
784564001085
Product Length/Depth
1.88 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
0.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
NEMA Rating
4
Cable range (min/max)
0.95-1.05"
Color
Black
Connector type
Straight
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.