Knowledge Search

CG100 950SA

Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.85-0.95", Gray, Straight, Aluminum, 1"

CG100 950SA - xEffect Combined RCD/MCB Device FRBdM, 1+N and 2-pole

General specifications

Product Name
Eaton Crouse-Hinds series CG color-coded cord grip
Catalog Number
CG100 950SA
UPC
662277037433
Product Length/Depth
1.88 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Connector type
Straight
Material
Aluminum
Trade size
1"
Color
Gray
Cable range (min/max)
0.85-0.95"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.