Knowledge Search

ARSD22170

Eaton’s Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Drop,Acrylic lens,T8 bi-pin,304 stainless steel,2-lamp,Standard wall/ceiling,120-277 Vac,17W

ARSD22170 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture
Catalog Number
ARSD22170
UPC
662276389298
Product Length/Depth
31.5 in
Product Height
9 in
Product Width
9.75 in
Product Weight
21 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lens type
Drop
Lamp length
2 ft
Number of lamps
2-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Entry size
3/4"
Wattage
17W
Material
304 stainless steel
Lens material
Acrylic
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.