Knowledge Search

ARB1221

Eaton Crouse-Hinds series ARB flexible fixture hanger, 16-30 lb, 1/2" luminaire stem size, Feraloy iron alloy, For pendant mount, Vaportight with neoprene diaphragm, Cushion type

ARB1221 - CGBS and EBY Explosionproof Portable Cord Connectors

General specifications

Product Name
Eaton Crouse-Hinds series ARB flexible fixture hanger
Catalog Number
ARB1221
UPC
782274070001
Product Length/Depth
6.55 in
Product Height
4.62 in
Product Width
5.21 in
Product Weight
1.67 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Type
Cushion
Mounting Type
Pendant
Luminaire stem size
1/2"
Luminaire rated weight
16-30 lb
Material
Feraloy iron alloy
Special features
Vaportight with neoprene diaphragm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.