Knowledge Search

ARB10

Eaton Crouse-Hinds series ARB flexible fixture hanger, 8-16 lb, 1/2" luminaire stem size, Feraloy iron alloy, For pendant mount, Cushion type, Used with GRF, VXF and 4" outlet boxes

ARB10 - Pauluhn Intrepid Industrial Linear Fluorescent Light Fixtures

General specifications

Product Name
Eaton Crouse-Hinds series ARB flexible fixture hanger
Catalog Number
ARB10
UPC
782274068909
Product Length/Depth
5.5 in
Product Height
3.84 in
Product Width
5.02 in
Product Weight
1.33 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Type
Cushion
Mounting Type
Pendant
Luminaire stem size
1/2"
Luminaire rated weight
8-16 lb
Material
Feraloy iron alloy
Used with
GRF, VXF and 4" outlet boxes
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.