Knowledge Search

ARA22170

Eaton’s Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,17W

ARA22170 - PowerXL DH1 HVAC variable frequency drives

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture
Catalog Number
ARA22170
UPC
662276389151
Product Length/Depth
31.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lens type
Flat
Lamp length
2 ft
Number of lamps
2-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Entry size
3/4"
Wattage
17W
Material
Aluminum
Lens material
Polycarbonate
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.