Knowledge Search

AHG22111 SA

Eaton Crouse-Hinds series AHG flexible fixture hanger, 16-30 lb, 3/4" luminaire stem size, Copper-free aluminum, Pendant mount, 3/4" nipple size, Cushion type

AHG22111 SA - Ball or Cushion Hazardous Area Flexible Fixture Hangers

General specifications

Product Name
Eaton Crouse-Hinds series AHG flexible fixture hanger
Catalog Number
AHG22111 SA
UPC
662276446397
Product Weight
0.47 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class I, Division 2
Class II, Division 2
NEMA Rating
3R
3

Product specifications

Type
Cushion
Mounting Type
Pendant
Luminaire stem size
3/4"
Nipple size
3/4"
Luminaire rated weight
16-30 lb
Material
Copper-free aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.