Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series AHG flexible fixture hanger
Catalog Number
AHG22104
UPC
782274027302
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
2.35 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2 Class II, Division 2 Class III
NEMA Rating
3 3R
Product specifications
Type
Cushion
Mounting Type
Pendant
Luminaire stem size
3/4"
Nipple size
3/4"
Luminaire rated weight
4-16 lb
Material
Feraloy iron alloy
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.