Knowledge Search

AAB46571L

Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,6-lamp,Lamps included,Through feed,Bolted door,120-277 Vac,54W

AAB46571L - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture
Catalog Number
AAB46571L
UPC
662276496743
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
34 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Type
Bolted door
Material
Aluminum
Lamp length
4 ft
Number of lamps
6-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Entry size
1/2"
Entry type
(2) NPT hubs
Style
Through feed
Lens material
Acrylic
Special features
Lamps included
Wattage
54W
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.